Grove Gear HM232-5-2-1.938-140TC-L2
Part #:HM232-5-2-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AK: | 4.5 |
| AD: | 7.04 | AJ: | 5.88 |
| AG: | 7.88 | V: | 2.51 in |
| D: | 3.5 | G: | 2 |
| F: | 4 | LM: | 9.01 |
| AE1: | 0.54 | BD: | 5.88 |
| BE: | 0.38 in | B: | 8.75 |
| U: | 0.875 in | T: | 1.938 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| L: | 6.76 in | C: | 9.38 in |
| AE2: | 0.29 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output RPM: | 338.7 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 5:1 | Model Code: | HM232 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.135 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1605 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

