Grove Gear HM232-5-2-1.938-180TC-L1
Part #:HM232-5-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | V: | 2.51 in |
| I: | 5.02 in | D: | 3.5 |
| AE1: | 0.54 | AD: | 7.04 |
| AK: | 8.5 | L: | 6.76 in |
| G: | 2 | L1: | 10.01 in |
| C: | 9.38 in | F: | 4 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | B: | 8.75 |
| U: | 0.875 in | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 9.135 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 1605 |
| Service Factor: | 1 | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output RPM: | 338.7 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

