Grove Gear HM232-5-2-1.938-180TC-L2
Part #:HM232-5-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | D: | 3.5 |
| AE1: | 0.54 | I: | 5.02 in |
| AK: | 8.5 | AE2: | 0.29 |
| F: | 4 | C: | 9.38 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | B: | 8.75 |
| AG: | 7.88 | AJ: | 7.25 |
| G: | 2 | AD: | 7.04 |
| T: | 1.938 | BE1: | 0.5 in |
| BD: | 9 | V: | 2.51 in |
| L: | 6.76 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Center Distance (in): | 3.25 |
| Output RPM: | 338.7 | Model Code: | HM232 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 9.135 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1605 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

