Grove Gear HM232-5-2-1.938-180TC-L9
Part #:HM232-5-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | D: | 3.5 |
| AG: | 7.88 | V: | 2.51 in |
| L1: | 10.01 in | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 6.76 in |
| I: | 5.02 in | T: | 1.938 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| BD: | 9 | AD: | 7.04 |
| C: | 9.38 in | AE1: | 0.54 |
| AK: | 8.5 | F: | 4 |
| B: | 8.75 | AE2: | 0.29 |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.135 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Assembly: | HM-2 | Model Code: | HM232 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 1605 | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

