How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | F: | 4 |
| BF: | 0.41 | V: | 2.51 in |
| G: | 2 | AE1: | 0.54 |
| LM: | 9.01 | U: | 0.875 in |
| T: | 1.188 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | D: | 3.5 |
| B: | 8.75 | AE2: | 0.29 |
| AG: | 7.88 | BD: | 5.88 |
| AD: | 7.04 | C: | 9.38 in |
| I: | 5.02 in |
Technical Specifications
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Model Code: | HM232 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.907 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

