How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.76 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | U: | 0.875 in |
| AD: | 7.04 | BD: | 5.88 |
| I: | 5.02 in | T: | 1.188 |
| C: | 9.38 in | D: | 3.5 |
| AJ: | 5.88 | F: | 4 |
| G: | 2 | AE2: | 0.29 |
| LM: | 9.01 | AG: | 7.88 |
| AE1: | 0.54 | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Assembly: | HM-1 |
| Bore Code: | 19 | Motor Frame Size: | 140TC |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | HM232 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.907 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

