How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | F: | 4 |
| BF: | 0.41 | L: | 6.76 in |
| AD: | 7.04 | V: | 2.51 in |
| AE1: | 0.54 | C: | 9.38 in |
| T: | 1.188 | B: | 8.75 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| BD: | 5.88 | G: | 2 |
| AJ: | 5.88 | AK: | 4.5 |
| LM: | 9.01 | AG: | 7.88 |
| BE: | 0.38 in | D: | 3.5 |
| U: | 0.875 in |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.907 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Bore Code: | 19 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

