How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | C: | 9.38 in |
| AK: | 8.5 | AG: | 7.88 |
| BD: | 9 | BF: | 0.53 |
| L1: | 10.01 in | D: | 3.5 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AE2: | 0.29 |
| L: | 6.76 in | V: | 2.51 in |
| AD: | 7.04 | BE1: | 0.5 in |
| T: | 1.188 | U: | 0.875 in |
| F: | 4 | B: | 8.75 |
| G: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.907 | Bore Code: | 19 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

