How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 0.875 in |
| AG: | 7.88 | I: | 5.02 in |
| C: | 9.38 in | AK: | 8.5 |
| V: | 2.51 in | T: | 1.188 |
| L1: | 10.01 in | AE2: | 0.29 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | BD: | 9 |
| B: | 8.75 | G: | 2 |
| AD: | 7.04 | AE1: | 0.54 |
| BE1: | 0.5 in | F: | 4 |
| D: | 3.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.907 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 50:1 |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

