Grove Gear HM232-50-1-1.250-140TC-L3
Part #:HM232-50-1-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.25 |
| V: | 2.51 in | B: | 8.75 |
| AD: | 7.04 | AE2: | 0.29 |
| AG: | 7.88 | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| G: | 2 | I: | 5.02 in |
| C: | 9.38 in | D: | 3.5 |
| L: | 6.76 in | F: | 4 |
| U: | 0.875 in | BE: | 0.38 in |
| LM: | 9.01 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.907 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Center Distance (in): | 3.25 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

