Grove Gear HM232-50-1-1.250-140TC-L4
Part #:HM232-50-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.51 in |
| B: | 8.75 | BE: | 0.38 in |
| AE2: | 0.29 | G: | 2 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| T: | 1.25 | BD: | 5.88 |
| AJ: | 5.88 | L: | 6.76 in |
| U: | 0.875 in | AD: | 7.04 |
| D: | 3.5 | I: | 5.02 in |
| LM: | 9.01 | BF: | 0.41 |
| AK: | 4.5 | AG: | 7.88 |
| AE1: | 0.54 |
Technical Specifications
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.907 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Ratio: | 50:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

