Grove Gear HM232-50-1-1.250-56C-L1
Part #:HM232-50-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | BD: | 5.88 |
| I: | 5.02 in | T: | 1.25 |
| AE1: | 0.54 | AJ: | 5.88 |
| G: | 2 | AG: | 7.88 |
| AD: | 7.04 | F: | 4 |
| AK: | 4.5 | L: | 6.76 in |
| BE: | 0.38 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| U: | 0.875 in | BF: | 0.41 |
| C: | 9.38 in | V: | 2.51 in |
| B: | 8.75 |
Technical Specifications
| Ratio: | 50:1 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.907 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 35 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

