Grove Gear HM232-50-1-1.250-56C-L3
Part #:HM232-50-1-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | B: | 8.75 |
| V: | 2.51 in | BD: | 5.88 |
| G: | 2 | U: | 0.875 in |
| AJ: | 5.88 | AD: | 7.04 |
| T: | 1.25 | AG: | 7.88 |
| AE1: | 0.54 | LM: | 9.01 |
| AK: | 4.5 | AE2: | 0.29 |
| C: | 9.38 in | D: | 3.5 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 5.02 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Output RPM: | 35 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.907 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

