Grove Gear HM232-50-1-1.250-56C-L4
Part #:HM232-50-1-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | L: | 6.76 in |
| AE2: | 0.29 | AE1: | 0.54 |
| BD: | 5.88 | AG: | 7.88 |
| C: | 9.38 in | BF: | 0.41 |
| T: | 1.25 | AJ: | 5.88 |
| G: | 2 | LM: | 9.01 |
| BE: | 0.38 in | U: | 0.875 in |
| V: | 2.51 in | D: | 3.5 |
| F: | 4 | I: | 5.02 in |
| B: | 8.75 | AK: | 4.5 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.907 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 20 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

