Grove Gear HM232-50-1-1.438-140TC-L3
Part #:HM232-50-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | D: | 3.5 |
| AE1: | 0.54 | T: | 1.438 |
| G: | 2 | AK: | 4.5 |
| U: | 0.875 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AE2: | 0.29 | F: | 4 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | AD: | 7.04 |
| LM: | 9.01 | C: | 9.38 in |
| AG: | 7.88 | I: | 5.02 in |
| V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.907 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Ratio: | 50:1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

