Grove Gear HM232-50-1-1.438-180TC-L4
Part #:HM232-50-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 10.01 in |
| I: | 5.02 in | AG: | 7.88 |
| B: | 8.75 | G: | 2 |
| T: | 1.438 | AE1: | 0.54 |
| AE2: | 0.29 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AD: | 7.04 | D: | 3.5 |
| BF: | 0.53 | AJ: | 7.25 |
| F: | 4 | AK: | 8.5 |
| V: | 2.51 in | BE1: | 0.5 in |
| U: | 0.875 in |
Technical Specifications
| Output RPM: | 35 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.907 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output Diameter (in): | 1.438 in | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

