How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| BD: | 9 | D: | 3.5 |
| AE1: | 0.54 | AK: | 8.5 |
| AJ: | 7.25 | V: | 2.51 in |
| AG: | 7.88 | L1: | 10.01 in |
| G: | 2 | AE2: | 0.29 |
| AD: | 7.04 | I: | 5.02 in |
| BF: | 0.53 | F: | 4 |
| BE1: | 0.5 in | C: | 9.38 in |
| B: | 8.75 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.907 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

