How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| L1: | 10.01 in | L: | 6.76 in |
| AD: | 7.04 | AE2: | 0.29 |
| B: | 8.75 | T: | 1.438 |
| AE1: | 0.54 | BD: | 9 |
| D: | 3.5 | BF: | 0.53 |
| G: | 2 | AJ: | 7.25 |
| AG: | 7.88 | F: | 4 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 5.02 in | U: | 0.875 in |
| C: | 9.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.907 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 x 3.00 | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

