Grove Gear HM232-50-1-1.438-56C-L3
Part #:HM232-50-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.5 |
| U: | 0.875 in | BE: | 0.38 in |
| T: | 1.438 | AE1: | 0.54 |
| V: | 2.51 in | AJ: | 5.88 |
| I: | 5.02 in | B: | 8.75 |
| BF: | 0.41 | C: | 9.38 in |
| AK: | 4.5 | G: | 2 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| F: | 4 | LM: | 9.01 |
| L: | 6.76 in | AG: | 7.88 |
| AD: | 7.04 |
Technical Specifications
| Bore Code: | 23 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.907 | Output Diameter (in): | 1.438 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | HM-1 | Ratio: | 50:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

