Grove Gear HM232-50-1-1.438-56C-L4
Part #:HM232-50-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | B: | 8.75 |
| AE2: | 0.29 | AJ: | 5.88 |
| D: | 3.5 | F: | 4 |
| AE1: | 0.54 | C: | 9.38 in |
| BE: | 0.38 in | I: | 5.02 in |
| AG: | 7.88 | BF: | 0.41 |
| V: | 2.51 in | LM: | 9.01 |
| AK: | 4.5 | G: | 2 |
| BD: | 5.88 | T: | 1.438 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 |
Technical Specifications
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.907 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

