How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| V: | 2.51 in | BD: | 9 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| L1: | 10.01 in | AE2: | 0.29 |
| BF: | 0.53 | L: | 6.76 in |
| AG: | 7.88 | AD: | 7.04 |
| C: | 9.38 in | T: | 1.5 |
| AJ: | 7.25 | G: | 2 |
| U: | 0.875 in | D: | 3.5 |
| BE1: | 0.5 in | AE1: | 0.54 |
| B: | 8.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.907 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

