How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | BE1: | 0.5 in |
| F: | 4 | C: | 9.38 in |
| BD: | 9 | AD: | 7.04 |
| L: | 6.76 in | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| AE2: | 0.29 | AJ: | 7.25 |
| U: | 0.875 in | BF: | 0.53 |
| AK: | 8.5 | D: | 3.5 |
| G: | 2 | I: | 5.02 in |
| V: | 2.51 in | B: | 8.75 |
| AE1: | 0.54 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.907 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

