How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.29 |
| BF: | 0.41 | AE1: | 0.54 |
| L: | 6.76 in | T: | 1.625 |
| U: | 0.875 in | AG: | 7.88 |
| C: | 9.38 in | I: | 5.02 in |
| B: | 8.75 | D: | 3.5 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| G: | 2 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | F: | 4 |
| AD: | 7.04 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Model Code: | HM232 | Bore Code: | 26 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.907 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

