How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | D: | 3.5 |
| L: | 6.76 in | AJ: | 7.25 |
| G: | 2 | AE1: | 0.54 |
| AK: | 8.5 | BD: | 9 |
| V: | 2.51 in | BF: | 0.53 |
| U: | 0.875 in | C: | 9.38 in |
| AE2: | 0.29 | AG: | 7.88 |
| L1: | 10.01 in | F: | 4 |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| T: | 1.625 | BE1: | 0.5 in |
| I: | 5.02 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.907 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

