How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 0.875 in |
| D: | 3.5 | T: | 1.625 |
| AK: | 8.5 | F: | 4 |
| L: | 6.76 in | G: | 2 |
| BE1: | 0.5 in | AE1: | 0.54 |
| C: | 9.38 in | B: | 8.75 |
| I: | 5.02 in | BD: | 9 |
| V: | 2.51 in | AJ: | 7.25 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AE2: | 0.29 |
| AD: | 7.04 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Product Type: | Right Angle | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.907 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

