How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | C: | 9.38 in |
| AK: | 8.5 | D: | 3.5 |
| I: | 5.02 in | AD: | 7.04 |
| AJ: | 7.25 | AG: | 7.88 |
| BE1: | 0.5 in | B: | 8.75 |
| V: | 2.51 in | T: | 1.625 |
| BF: | 0.53 | AE1: | 0.54 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| F: | 4 | L1: | 10.01 in |
| U: | 0.875 in | L: | 6.76 in |
| G: | 2 |
Technical Specifications
| Ratio Range: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.907 | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

