How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | BD: | 5.88 |
| C: | 9.38 in | AE1: | 0.54 |
| G: | 2 | BF: | 0.41 |
| T: | 1.625 | BE: | 0.38 in |
| AE2: | 0.29 | D: | 3.5 |
| AG: | 7.88 | I: | 5.02 in |
| B: | 8.75 | V: | 2.51 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| F: | 4 | L: | 6.76 in |
| AJ: | 5.88 | U: | 0.875 in |
| AD: | 7.04 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.907 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

