How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AD: | 7.04 |
| AK: | 4.5 | LM: | 9.01 |
| AE1: | 0.54 | C: | 9.38 in |
| AE2: | 0.29 | BE: | 0.38 in |
| T: | 1.625 | B: | 8.75 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | G: | 2 |
| F: | 4 | AJ: | 5.88 |
| AG: | 7.88 | D: | 3.5 |
| U: | 0.875 in | L: | 6.76 in |
| BF: | 0.41 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.907 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

