How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| G: | 2 | V: | 2.51 in |
| T: | 1.688 | B: | 8.75 |
| AJ: | 5.88 | F: | 4 |
| U: | 0.875 in | BD: | 5.88 |
| AG: | 7.88 | AE2: | 0.29 |
| LM: | 9.01 | L: | 6.76 in |
| AD: | 7.04 | AK: | 4.5 |
| BF: | 0.41 | AE1: | 0.54 |
| I: | 5.02 in | D: | 3.5 |
| C: | 9.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.907 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

