How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AG: | 7.88 |
| G: | 2 | Center Distance (in): | 3.25 in |
| D: | 3.5 | AJ: | 7.25 |
| BF: | 0.53 | B: | 8.75 |
| I: | 5.02 in | AE2: | 0.29 |
| F: | 4 | V: | 2.51 in |
| BE1: | 0.5 in | BD: | 9 |
| AE1: | 0.54 | L1: | 10.01 in |
| U: | 0.875 in | T: | 1.688 |
| AD: | 7.04 | AK: | 8.5 |
| C: | 9.38 in |
Technical Specifications
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 1.907 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

