How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | B: | 8.75 |
| LM: | 9.01 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | BE: | 0.38 in |
| F: | 4 | C: | 9.38 in |
| AG: | 7.88 | AE2: | 0.29 |
| AD: | 7.04 | T: | 1.75 |
| L: | 6.76 in | BD: | 5.88 |
| U: | 0.875 in | G: | 2 |
| V: | 2.51 in | AK: | 4.5 |
| I: | 5.02 in |
Technical Specifications
| Ratio: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Model Code: | HM232 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.907 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

