How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| AD: | 7.04 | BF: | 0.41 |
| AG: | 7.88 | AE2: | 0.29 |
| LM: | 9.01 | I: | 5.02 in |
| BE: | 0.38 in | V: | 2.51 in |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.75 | AE1: | 0.54 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | D: | 3.5 |
| BD: | 5.88 | AJ: | 5.88 |
| B: | 8.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HM-1 | Output Diameter (in): | 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.907 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

