How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 7.04 |
| V: | 2.51 in | D: | 3.5 |
| AE2: | 0.29 | L1: | 10.01 in |
| L: | 6.76 in | F: | 4 |
| I: | 5.02 in | BF: | 0.53 |
| G: | 2 | AG: | 7.88 |
| C: | 9.38 in | T: | 1.75 |
| BE1: | 0.5 in | AE1: | 0.54 |
| B: | 8.75 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Bore Code: | 28 | Assembly: | HM-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.907 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.75 in | Model Code: | HM232 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

