How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | C: | 9.38 in |
| B: | 8.75 | I: | 5.02 in |
| L: | 6.76 in | AE1: | 0.54 |
| AE2: | 0.29 | AD: | 7.04 |
| D: | 3.5 | G: | 2 |
| AG: | 7.88 | V: | 2.51 in |
| L1: | 10.01 in | BD: | 9 |
| T: | 1.75 | U: | 0.875 in |
| F: | 4 | AK: | 8.5 |
| BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.907 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

