How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AE1: | 0.54 |
| I: | 5.02 in | AJ: | 7.25 |
| U: | 0.875 in | BF: | 0.53 |
| D: | 3.5 | AG: | 7.88 |
| BD: | 9 | AK: | 8.5 |
| F: | 4 | V: | 2.51 in |
| G: | 2 | BE1: | 0.5 in |
| AD: | 7.04 | T: | 1.75 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | L: | 6.76 in |
| AE2: | 0.29 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.907 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Bore Code: | 28 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

