How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | I: | 5.02 in |
| T: | 1.75 | U: | 0.875 in |
| AG: | 7.88 | LM: | 9.01 |
| D: | 3.5 | BF: | 0.41 |
| F: | 4 | AD: | 7.04 |
| AE1: | 0.54 | C: | 9.38 in |
| BE: | 0.38 in | B: | 8.75 |
| AK: | 4.5 | AE2: | 0.29 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| G: | 2 | V: | 2.51 in |
| AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Bore Code: | 28 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Model Code: | HM232 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.907 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

