How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AE1: | 0.54 |
| BD: | 5.88 | L: | 6.76 in |
| F: | 4 | B: | 8.75 |
| AK: | 4.5 | D: | 3.5 |
| I: | 5.02 in | AE2: | 0.29 |
| U: | 0.875 in | LM: | 9.01 |
| AD: | 7.04 | C: | 9.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| T: | 1.75 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | HM232 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 1.907 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

