Grove Gear HM232-50-1-1.938-140TC-L3
Part #:HM232-50-1-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | C: | 9.38 in |
| AE1: | 0.54 | U: | 0.875 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| F: | 4 | V: | 2.51 in |
| T: | 1.938 | BD: | 5.88 |
| D: | 3.5 | BF: | 0.41 |
| I: | 5.02 in | AD: | 7.04 |
| BE: | 0.38 in | G: | 2 |
| LM: | 9.01 | AG: | 7.88 |
| AJ: | 5.88 | AE2: | 0.29 |
| AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.907 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

