Grove Gear HM232-50-1-1.938-180TC-L3
Part #:HM232-50-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | C: | 9.38 in |
| B: | 8.75 | T: | 1.938 |
| L: | 6.76 in | F: | 4 |
| BE1: | 0.5 in | AK: | 8.5 |
| AD: | 7.04 | BF: | 0.53 |
| D: | 3.5 | AE1: | 0.54 |
| AE2: | 0.29 | AG: | 7.88 |
| L1: | 10.01 in | AJ: | 7.25 |
| BD: | 9 | G: | 2 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| I: | 5.02 in |
Technical Specifications
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.907 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

