Grove Gear HM232-50-1-1.938-210TC-L1
Part #:HM232-50-1-1.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.875 in |
| D: | 3.5 | AE2: | 0.29 |
| AG: | 7.88 | I: | 5.02 in |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | B: | 8.75 |
| AD: | 7.04 | L: | 6.76 in |
| T: | 1.938 | AJ: | 7.25 |
| V: | 2.51 in | F: | 4 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.54 | BD: | 9 |
| G: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Assembly: | HM-1 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.907 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM232 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

