Grove Gear HM232-50-1-1.938-210TC-L3
Part #:HM232-50-1-1.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.938 |
| U: | 0.875 in | L1: | 10.01 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | AE1: | 0.54 |
| D: | 3.5 | AG: | 7.88 |
| B: | 8.75 | BF: | 0.53 |
| G: | 2 | AD: | 7.04 |
| F: | 4 | AK: | 8.5 |
| BD: | 9 | V: | 2.51 in |
| C: | 9.38 in | I: | 5.02 in |
| L: | 6.76 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 1.907 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

