How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.51 in | B: | 8.75 |
| L: | 6.76 in | C: | 9.38 in |
| LM: | 9.01 | AE2: | 0.29 |
| AE1: | 0.54 | F: | 4 |
| AD: | 7.04 | G: | 2 |
| BE: | 0.38 in | D: | 3.5 |
| U: | 0.875 in | BF: | 0.41 |
| T: | 1.938 | I: | 5.02 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AG: | 7.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | HM232 | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.907 |
| Bore Code: | 31 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

