How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AD: | 7.04 |
| AE2: | 0.29 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AK: | 4.5 | L: | 6.76 in |
| AG: | 7.88 | BE: | 0.38 in |
| D: | 3.5 | BD: | 5.88 |
| B: | 8.75 | U: | 0.875 in |
| G: | 2 | LM: | 9.01 |
| I: | 5.02 in | AE1: | 0.54 |
| V: | 2.51 in | C: | 9.38 in |
| T: | 1.938 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 1.907 |
| Output Diameter (in): | 1.938 in | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

