How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AJ: | 5.88 |
| U: | 0.875 in | AD: | 7.04 |
| G: | 2 | D: | 3.5 |
| BE: | 0.38 in | V: | 2.51 in |
| L: | 6.76 in | BD: | 6.5 |
| AE2: | 0.29 | AG: | 7.88 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | F: | 4 |
| B: | 8.75 | BF: | 0.41 |
| I: | 5.02 in | AE1: | 0.54 |
| C: | 9.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.907 | Ratio: | 50:1 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

