How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L1: | 10.01 in |
| AJ: | 7.25 | I: | 5.02 in |
| V: | 2.51 in | AK: | 8.5 |
| F: | 4 | L: | 6.76 in |
| BF: | 0.53 | AD: | 7.04 |
| C: | 9.38 in | D: | 3.5 |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| G: | 2 | T: | 1.188 |
| AE2: | 0.29 | B: | 8.75 |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 7.88 |
Technical Specifications
| Model Code: | HM232 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.907 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Output RPM: | 35 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

