How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | BD: | 9 |
| L1: | 10.01 in | AG: | 7.88 |
| C: | 9.38 in | BE1: | 0.5 in |
| T: | 1.188 | B: | 8.75 |
| L: | 6.76 in | AE1: | 0.54 |
| AK: | 8.5 | I: | 5.02 in |
| U: | 0.875 in | V: | 2.51 in |
| D: | 3.5 | BF: | 0.53 |
| AE2: | 0.29 | F: | 4 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| G: | 2 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 1.907 |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

