Grove Gear HM232-50-2-1.250-140TC-L2
Part #:HM232-50-2-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | L: | 6.76 in |
| AK: | 4.5 | D: | 3.5 |
| AE1: | 0.54 | I: | 5.02 in |
| F: | 4 | B: | 8.75 |
| AJ: | 5.88 | C: | 9.38 in |
| BE: | 0.38 in | LM: | 9.01 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | U: | 0.875 in |
| AE2: | 0.29 | V: | 2.51 in |
| BF: | 0.41 | G: | 2 |
| T: | 1.25 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 35 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 1.907 | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Model Code: | HM232 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

