Grove Gear HM232-50-2-1.250-140TC-L3
Part #:HM232-50-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | BE: | 0.38 in |
| AK: | 4.5 | C: | 9.38 in |
| U: | 0.875 in | AG: | 7.88 |
| B: | 8.75 | T: | 1.25 |
| AJ: | 5.88 | AE2: | 0.29 |
| I: | 5.02 in | AE1: | 0.54 |
| V: | 2.51 in | G: | 2 |
| AD: | 7.04 | L: | 6.76 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| F: | 4 |
Technical Specifications
| Bore Code: | 20 | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.907 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

