Grove Gear HM232-50-2-1.250-140TC-L9
Part #:HM232-50-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AJ: | 5.88 | U: | 0.875 in |
| F: | 4 | AG: | 7.88 |
| C: | 9.38 in | AD: | 7.04 |
| T: | 1.25 | BF: | 0.41 |
| AE2: | 0.29 | V: | 2.51 in |
| BE: | 0.38 in | I: | 5.02 in |
| D: | 3.5 | G: | 2 |
| B: | 8.75 | L: | 6.76 in |
| AE1: | 0.54 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output RPM: | 35 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.907 | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

