How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L: | 6.76 in |
| L1: | 10.01 in | I: | 5.02 in |
| V: | 2.51 in | AJ: | 7.25 |
| F: | 4 | AD: | 7.04 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | G: | 2 |
| AK: | 8.5 | D: | 3.5 |
| BE1: | 0.5 in | AE1: | 0.54 |
| B: | 8.75 | BF: | 0.53 |
| U: | 0.875 in | BD: | 9 |
| C: | 9.38 in |
Technical Specifications
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.907 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

